Marrette®
Your beloved Marrette is now built for the outdoors, with weatherproof twist-on wire connectors that deliver reliable performance for both below and above grade applications.
The Marrette WP Series wire connectors ensure fast and easy connections, whether in dry, damp or wet locations.
Product details
|
|
|
Share your experience and get your FREE t-shirt!For a limited time, we proudly invite you to share your application experience with any of our 2 new WP series Marrette wire connectors and get your free Marrette t-shirt! Click here for all the details and enter to get your free Marrette t-shirt! |
#20 to #10 AWG solid or stranded
![]() |
|||
No. ABB | WP33M9 | WP33B25 | WP33JAR150 |
Qty per packaging | 9 | 25 | 150 |
Find Online | Find Online | Find Online |
#20 to #8 AWG solid or stranded
![]() |
|||
No. ABB | WP39M6 | WP39B20 | WP39JAR100 |
Qty per packaging | 6 | 20 | 100 |
Find Online | Find Online | Find Online |
Useful Links