The UAFC range represents the next step in ABB’s capacitor switching portfolio, strengthening reliability in power factor correction while ensuring business continuity during the transition from the legacy UA products.
Ready to switch to the new standard?
Fill out the form.
Technical improvements that make a difference
AC-6b Ratings.
Optimized for high-performance capacitor switching, ensuring global compliance and technical reliability in power factor correction.
High Peak Current Handling.
Specifically engineered to manage demanding inrush currents, enhancing system stability and protection.
UAFC Performance:
Up to 200x ln with UAFC..RA.
Up to 100x ln for
UAFC.
Significant improvement in current handling capacity compared to standard solutions, offering a benchmark in its segment.
Advanced Switching Protection.
Innovative design that safeguards your electrical infrastructure against switching transients and potential failures.
Improved Electrical Durability.
Built for longevity and robustness, reducing maintenance costs and extending the operational life of your installations.
Compact Design.
Space-saving footprint that allows for easier integration into modern panels without compromising on power or safety.
Precision-Sized for Every Installation
A complete UAFC portfolio designed to handle high peak currents.
All models are designed for AC-6b capacitor switching and high inrush current applications. UAFC..RA are available for applications requiring highest inrush current capability (up to 200x In). UAFC are available for applications requiring inrush current capability up to 100x In.
Key portfolio highligths:
UAFC15
15 kVar
UAFC65...RA - UAFC70...RA
65-70 kVar